IESNA:LM-63-2002
[TEST]P942252
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-935-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18758
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2145 2112.2 2134.1 2176.8 2224.6 2272.3 2317.1 2351.9 2383.8 2428.5
2495.2 2602.7 2753.9 2933 3210.5 3670.2 4188.5 4803.4 5558.5 6321.6
7132.4 7765.2 8161.2 8448.7 8558.1 8599.9 8747.2 9038.7 9031.7 8220.9
6167.4 2637.5 690.5 285.5 106.5 29.8 0
2145 2124.1 2146 2188.8 2236.5 2284.3 2327.1 2361.9 2393.7 2436.5
2501.2 2607.6 2756.9 2932 3199.6 3636.4 4145.7 4742.7 5477.9 6341.5
7146.4 7767.2 8156.2 8433.8 8549.2 8616.8 8778 9069.5 9022.7 8149.2
5976.4 2445.5 689.5 278.6 105.5 28.9 0
2145 2121.1 2140 2179.8 2225.6 2269.4 2308.2 2334 2357.9 2392.7
2447.5 2537 2667.3 2825.5 3062.3 3446.3 3936.8 4517.8 5159.5 5888.8
6614.1 7272.7 7734.3 8052.7 8268.6 8480.5 8750.1 9081.4 9233.7 8647.7
6856.8 3483.1 1052.6 387 188 40.8 0
2145 2117.1 2135.1 2170.9 2209.7 2247.5 2282.3 2300.2 2312.1 2330.1
2363.9 2423.6 2517.1 2630.5 2789.7 3050.4 3407.5 3828.4 4302.9 4846.2
5448.1 6077.8 6673.8 7186.2 7628.9 8057.7 8618.8 9290.4 9824.6 9818.7
8848.6 6550.4 2969.8 1155.1 399 138.3 0
2145 2117.1 2131.1 2162.9 2196.7 2230.6 2264.4 2283.3 2292.2 2301.2
2331 2373.8 2446.5 2529 2622.6 2761.8 2970.8 3235.4 3568.7 3968.7
4422.3 4894.9 5438.1 6017.1 6626 7277.7 8013.9 8913.3 10039.5 10976.7
11132.9 9963.9 6776.3 3311 1168 284.5 0
2145 2118.1 2130.1 2158.9 2191.8 2227.6 2259.4 2281.3 2292.2 2303.2
2337 2383.8 2451.4 2524.1 2591.7 2683.2 2844.4 3052.4 3325 3661.2
4041.3 4459.1 4897.9 5416.2 5989.3 6624 7367.2 8293.5 9575.9 10915
11675.1 10914 8059.7 4522.8 1865.4 431.8 0
2145 2117.1 2127.1 2155 2187.8 2222.6 2254.4 2278.3 2293.2 2311.2
2344 2393.7 2453.4 2507.1 2551.9 2624.5 2749.9 2910.1 3134.9 3416.5
3732.9 4074.1 4452.2 4880 5373.4 5915.7 6635 7532.4 8742.2 10219.6
11158.8 10297.2 7070.7 3691.1 1350.1 230.8 0
2145 2124.1 2126.1 2149 2181.8 2220.6 2257.4 2288.3 2314.1 2332
2353.9 2386.8 2424.6 2450.4 2479.3 2526 2592.7 2677.3 2805.6 2998.6
3214.5 3461.3 3741.8 4060.2 4416.4 4842.2 5348.6 5979.3 6755.4 7756.2
8377 7308.5 4719.8 2105.2 538.2 88.5 0
2145 2131.1 2130.1 2146 2177.8 2219.6 2262.4 2302.2 2334 2356.9
2377.8 2397.7 2403.7 2401.7 2411.6 2433.5 2469.3 2522.1 2602.7 2720.1
2883.2 3072.2 3303.1 3575.7 3885.1 4233.3 4613.3 5058.1 5588.3 6046
5937.6 4739.7 2708.1 978 243.8 68.6 0
2145 2138 2139 2151 2180.8 2218.6 2268.4 2317.1 2355.9 2386.8
2412.6 2427.6 2427.6 2422.6 2417.6 2415.6 2424.6 2453.4 2509.1 2598.7
2726 2895.2 3094.1 3330.9 3610.5 3926.9 4266.1 4618.3 4910.8 4946.6
4370.6 2890.2 1032.7 279.6 136.3 53.7 0
2145 2149 2154 2171.9 2203.7 2241.5 2294.2 2349 2399.7 2447.5
2494.2 2532 2558.9 2582.8 2603.7 2628.5 2665.3 2715.1 2789.7 2910.1
3090.2 3329.9 3631.4 4028.3 4538.7 5077 5639.1 6061.9 6115.6 5306.8
3693.1 1813.7 500.4 166.1 74.6 21.9 0
2145 2152 2160.9 2180.8 2215.6 2259.4 2316.1 2377.8 2437.5 2499.2
2566.8 2632.5 2698.2 2764.8 2840.4 2938.9 3061.3 3220.5 3427.4 3692.1
4022.4 4398.4 4816.3 5315.7 5861.9 6353.4 6645.9 6594.2 6009.2 4684
2854.4 1357 458.6 160.2 62.7 12.9 0
2145 2156.9 2171.9 2198.7 2239.5 2289.3 2354.9 2429.5 2501.2 2584.7
2680.3 2790.7 2917 3064.3 3245.4 3475.2 3751.8 4061.2 4382.5 4707.9
5024.2 5314.8 5583.4 5872.9 6172.4 6369.3 6339.5 5990.3 5223.2 3840.3
2258.4 978 363.1 147.2 59.7 13.9 0
2145 2165.9 2194.7 2237.5 2294.2 2360.9 2446.5 2545 2666.3 2818.5
3017.5 3256.3 3520 3823.4 4110.9 4364.6 4558.6 4694.9 4779.5 4835.2
4885 4905.8 4852.1 4742.7 4550.7 4172.6 3541.8 2676.3 1745.1 998.9
539.2 307.4 194 123.4 68.6 16.9 0
2145 2172.9 2217.6 2276.3 2349 2436.5 2547.9 2698.2 2889.2 3130
3395.6 3649.3 3871.2 4031.3 4118.9 4140.8 4105.9 4016.4 3864.2 3634.4
3329.9 2951.9 2487.2 1968.9 1496.3 1146.1 902.4 718.3 573.1 463.6
365.1 284.5 216.9 144.3 78.6 17.9 0
2145 2181.8 2244.5 2319.1 2405.7 2515.1 2663.3 2863.3 3109.1 3365.7
3586.6 3745.8 3818.4 3805.5 3718.9 3567.7 3343.9 3032.5 2680.3 2321.1
2015.7 1777.9 1577.9 1373 1161 975 821.8 695.4 583 484.5
398 320.4 244.7 158.2 94.5 28.9 0
2145 2191.8 2269.4 2359.9 2468.3 2601.7 2783.7 3021.5 3277.2 3482.1
3600.5 3623.4 3566.7 3446.3 3269.2 3009.6 2694.2 2368.9 2093.3 1899.3
1777.9 1676.4 1546.1 1393.9 1203.8 1056.6 935.2 811.8 703.4 609.9
521.3 425.8 332.3 237.8 146.3 50.7 0
2145 2205.7 2298.2 2401.7 2522.1 2671.3 2872.3 3125 3360.8 3494.1
3509 3426.4 3296.1 3133.9 2920 2654.4 2363.9 2109.2 1959 1863.4
1730.1 1598.8 1428.7 1279.4 1240.6 1157.1 1043.6 931.2 824.8 719.3
614.8 519.3 415.9 314.4 206.9 74.6 0
2145 2214.6 2319.1 2437.5 2573.8 2735 2942.9 3176.7 3374.7 3434.4
3363.8 3220.5 3066.3 2893.2 2686.2 2441.5 2193.8 2033.6 1976.9 1867.4
1716.2 1511.3 1323.2 1291.4 1239.6 1156.1 1051.6 942.2 835.7 732.2
629.8 536.3 432.8 336.3 217.9 91.5 0
2145 2223.6 2336 2466.4 2614.6 2785.7 2999.6 3235.4 3378.7 3350.8
3205.6 3029.5 2874.3 2724 2539 2320.1 2125.1 2066.4 2001.7 1862.5
1647.6 1382.9 1309.3 1266.5 1232.7 1150.1 1052.6 950.1 842.7 736.2
636.7 517.3 393 292.5 180.1 72.6 0
2145 2229.6 2341 2477.3 2631.5 2808.6 3027.5 3262.3 3381.7 3312
3132.9 2952.9 2793.7 2639.5 2471.3 2289.3 2132.1 2094.3 2004.7 1841.6
1579.9 1362 1291.4 1238.6 1209.8 1137.2 1051.6 952.1 850.6 751.1
654.6 527.3 391 291.5 145.3 61.7 0
2145 2225.6 2343 2478.3 2632.5 2808.6 3025.5 3261.3 3389.6 3323
3143.9 2961.8 2802.6 2650.4 2486.3 2311.2 2155.9 2120.1 2024.6 1857.5
1588.9 1369 1294.4 1233.7 1201.8 1132.2 1051.6 954.1 854.6 757.1
656.6 519.3 387 277.6 143.3 56.7 0
